New PCI Riser Cage Fasteners Fit Next Generation Servers
Southco has expanded its successful line of DZUS® quick access fasteners with a new version designed for PCI riser cages that offers quick access and shock resistance when connected to next generation server chassis models. Southco’s new DZUS® D9 Tech Line Quick Access PCI Riser Cage Fastener Assembly locks into position quickly and can be easily unfastened to save service time.
The DZUS® D9 Tech Line Quick Access PCI Riser Cage Fastener Assembly is designed to accommodate size 2U servers currently produced by leading OEMs. The quick access fastener offers a user-friendly solution for Telecom, Networking and Data Storage applications, holding PCI graphics, audio and storage cards securely in place.
Tool-Free Operation
The DZUS® D9 Tech Line Quick Access PCI Riser Cage Fastener Assembly features a captive, spring-loaded design and tool-free operation, locking firmly into position to provide shock and vibration resistance. The user simply pushes down on the cap while rotating 180 degrees to fasten the server cage to the mating receptacles on the chassis. Set clamping force provided by the fastener prevents over-tightening. Available in multiple color options, the cap enables designers to designate access through an array of standard and custom color options.
Shock and Vibration Resistance
The new DZUS® D9 Tech Line Quick Access PCI Riser Cage Fastener Assembly locks firmly into position, providing shock and vibration resistance. This durable design ensures the safety of PCI cards if the server is moved or dropped. Available in multiple color options, the cap enables designers to designate access through an array of standard and custom color options.
Built for New Generation of Servers
Southco’s newest D9 DZUS® Tech Line Quick Access Fasteners are designed for a new generation of servers which require fasteners to connect the PCI riser cage to the PC. The DZUS® D9 Tech Line Quick Access PCI Riser Cage Fastener Assembly is available with multiple stud lengths to ensure compatibility with a variety of PCB thickness ranges, making it easy to install, remove and replace server cards. DZUS® D9 Tech Line Quarter-Turn Fasteners combine Southco’s proven quarter-turn and captive fastening technologies to create a next generation solution that provides consistent, reliable clamping force and quick access.
View Southco’s DZUS® D9 PCI Riser Cage Fasteners here, DZUS® D9 PCI Riser Cage Fasteners.