R4-EM-9P1-150
Electronic Rotary Push-to-Close Latch, Delayed Relock, With Door and Latch Status Switch, No Connector, 1/4-20 Thread, PC/ABS Plastic Housing, Individually Packaged
Material | Plastic |
---|---|
Access Restriction | Electronic Access |
Thread or Hole Type | 1/4-20 |
Trigger Style | Rear Trigger |
Re-Lock Type | Delayed |
Packaging | Individually Packaged |
Microswitch | Door and Latch Status Switch |
Class | R4-EM - Electronic Rotary Latches |
Trigger Spring | Detent Pull to Open |
Easy to install and maintain, the 1 & 2 Series R4-EM delivers the convenience of electronic access control with the security of a proven, robust, all-metal rotary latch design in a compact, integrated package. Easy push-to-close operation and electronic actuation simplify access across a wide variety of applications. An optional microswitch provides feedback on latch status, and a delayed re-lock version keeps a door unlocked for manual opening/closing cycles
Write Your Own Review