R4-EM-9A3-150

Electronic Rotary Push-to-Close Latch, Auto Relock, With Door and Latch Status Switch, No Connector, Thru Hole Thread, PC/ABS Plastic Housing, Individually Packaged

Request a Quote
Specifications
Material Plastic
Access Restriction Electronic Access
Thread or Hole Type Thru Hole
Trigger Style Rear Trigger
Re-Lock Type Auto
Packaging Individually Packaged
Microswitch Door and Latch Status Switch
Class R4-EM - Electronic Rotary Latches
Trigger Spring Strong Kickout

Easy to install and maintain, the 1 & 2 Series R4-EM delivers the convenience of electronic access control with the security of a proven, robust, all-metal rotary latch design in a compact, integrated package. Easy push-to-close operation and electronic actuation simplify access across a wide variety of applications. An optional microswitch provides feedback on latch status, and a delayed re-lock version keeps a door unlocked for manual opening/closing cycles

Write Your Own Review
You're reviewing:Electronic Rotary Push-to-Close Latch, Auto Relock, With Door and Latch Status Switch, No Connector, Thru Hole Thread, PC/ABS Plastic Housing, Individually Packaged

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.