ME-01-213-60
Offshore Entry Door Latch, Flush Mount, Right Hand Out, Key Locking, 19 - 21mm (.75 - .88 in) Door Thickness, Aluminum
Material | Aluminum Alloy |
---|---|
Pawl Style | Short |
Access Restriction | Key Locking |
Sealed | No |
Grip - Minimum (mm) | 19.00 |
Grip - Maximum (mm) | 21.00 |
Operation | Right Hand Out |
Class | ME - Offshore Swing Door Latches |
Simple styling and numerous installation options make these latches extremely practical for a wide variety of entry-door applications. A series of attractive design and finish options provide appropriate accents. Multiple mounting styles accommodate mating of curved or sliding doors at odd angles.
Write Your Own Review