SC - Self-Contained Electronic Locking System
Southco’s SC Self-Contained Electronic Locking System combines an access control device, electronic lock, electrical override and power supply into a single unit. This AA battery-operated system is available with keypad or RFID access and features a stylish ergonomic design and drop in assembly. The system provides full electronic locking functionality for a variety of applications, simplifying the upgrade from mechanical to electronic access.

The Self-Contained Electronic Locking System features a single component design that can be easily mounted into a standard panel prep, simplifying the integration of an electronic access solution into cabinet design, and eliminating the need for the wiring or connecting of separate components.
- Unique electrical override feature
- Keyless entry simplifies access control
- Single component design enables easier integration, no wiring
- Operates on three AA batteries
- Programming key offers simple, quick enrollment
- Low power operation extends battery replacement interval
- LED indicator provides visual feedback during programming and operation
- Secure cam lock mechanism accommodates multiple cabinet designs
- Vertical or horizontal installation
- Available with keypad or RFID access control option
- Single or multipoint latching available to accommodate multiple cabinets
- Custom colors available
- Ability to add customer logo
- Fits industry standard 25x150 panel prep
To search for a product certifications by part number, click here:
Product Certifications