EA-C3-100-9

Card, 13.56MHz MIFARE Class, 0.8mm, Logo

Request a Quote
Specifications
Color/Appearance White
Southco Logo Included Yes
Class SC - Self-Contained Electronic Locking System

Southco’s SC Self-Contained Electronic Locking System combines an access control device, electronic lock, electrical override and power supply into a single unit. This AA battery-operated system is available with keypad or RFID access and features a stylish ergonomic design and drop in assembly. The system provides full electronic locking functionality for a variety of applications, simplifying the upgrade from mechanical to electronic access.

Write Your Own Review
You're reviewing:Card, 13.56MHz MIFARE Class, 0.8mm, Logo

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.