56-471-2-008

Spring Loaded Plunger, Flare-in, thick panel, Small Size, With hold-open feature, Blue

Request a Quote
Specifications
Color/Appearance Blue
Knob Style Lever Actuated
Knob Material Plastic
Installation Flare-in, thick panel
Size Series Small Size
Hold Open Feature With hold-open feature
Class 56 - Spring-Loaded Plungers
47badeab173f9844aac673f6c4a0983bccd22313cff67ffe11e48c25af8532e8 52.14.162.200
please type in at least 2 letters...
Loading...