56 - Spring-Loaded Plungers

Southco’s 56 Spring-Loaded Plungers provide convenient installation and removal of components. Activated with a simple “pull,” these plungers offer simplified positioning of sliding component and quick-release for easy removal. The 56 series provides design flexibility for limited space applications, and can be used as a locator pin in sliding applications or quick-release hinge pin for removable doors or drawers.

56 - Spring-Loaded Plungers

A relatively short retraction stroke – about 3.7 (.15") – and spring-loaded tension ensures positive engagement/disengagement of plunger in limited space applications.

  • Retractable pin design permits simplified positioning of sliding components
  • Stay-open feature enables user to retract plunger and rotate knob 90 degrees to keep pin retracted
  • Accentuated head styles provide ample grip
  • Small footprint for limited space applications
  • “Prism” colored fasteners available in standard and 4C styled knob to differentiate access points through color
  • Stay-open and non-stay-open versions
  • Press-in, flare-in and thread-in styles available
  • Lever-actuated plunger version provides clear visual confirmation when the plunger is unlatched

Part number search

-   Use the filters to find the right part number for your project

You are viewing 56 - Spring-Loaded Plungers

View as Grid List

Items 1 to 179

Set Descending Direction
65e4948da007c97579cfb384922092c560aee0cba0f1a5658c77e8782b0f551d 18.189.7.216
please type in at least 2 letters...
Loading...