56-260-013

Spring Loaded Plunger, Press-in, Large Size, Without hold-open feature, Steel, Red Knob

Request a Quote
Specifications
Material Steel
Color/Appearance Red
Knob Style Prism
Knob Material Plastic
Installation Press-in
Size Series Large Size
Hold Open Feature Without hold-open feature
Class 56 - Spring-Loaded Plungers

Southco’s 56 Spring-Loaded Plungers provide convenient installation and removal of components. Activated with a simple “pull,” these plungers offer simplified positioning of sliding component and quick-release for easy removal. The 56 series provides design flexibility for limited space applications, and can be used as a locator pin in sliding applications or quick-release hinge pin for removable doors or drawers.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.