R4-50-32-1EC1-10
Rotary Push-to-Close Latch, Heavy Duty Size, Two Stage, 12 V Electronic Actuation with Switch, Perpendicular Lever, M6 Thread, Steel, Zinc Plate, Bright chromate
| Material | Steel |
|---|---|
| Color/Appearance | Bright |
| Access Restriction | Electronic Access |
| Stage | Two Stage |
| Mounting Hole | M6 Thread |
| Installation | Rivet / Screw |
| Actuation | Right Hand |
| Operation | Perpendicular |
| Actuator Type | Extend and Hold |
| Size Series | Heavy Duty |
| Voltage | 12 V |
| Connector Options | Sealed Connector |
| Compliance Specification | IP 65 |
| Microswitch | Door and Latch Status Switch |
| Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop