MP-07-312-12-2

Point Coat Hook, Snap-in, Round Chrome Flange, Satin Hook

Request a Quote
Specifications
Material Plastic
Access Restriction No Restriction
Installation Snap-in
Min. Outer Panel Thickness (mm) 5.30
Max Outer Panel Thickness (mm) 7.00
Profile Flush
Flange Shape Round
Class MP - Coat Hook

Designed to complement the stylish line of Point Latches and Cabinet Pulls, the simple and robust Coat Hook provides a flush look and features a robust pop-out hook in finishes and shapes to match the styling of your interior.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.