ME-03-711-10

Offshore Entry Door Latch, Curved, Left Swing, Key Locking, 12.7mm (.50 in) Door Thickness, Chrome Plated

Request a Quote
Specifications
Pawl Style Short
Access Restriction Key Locking
Sealed No
Grip - Minimum (mm) 12.70
Grip - Maximum (mm) 12.70
Operation Left Swing
Class ME - Offshore Swing Door Latches
Simple styling and numerous installation options make these latches extremely practical for a wide variety of entry-door applications. A series of attractive design and finish options provide appropriate accents. 
Write Your Own Review
You're reviewing:Offshore Entry Door Latch, Curved, Left Swing, Key Locking, 12.7mm (.50 in) Door Thickness, Chrome Plated

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.