MC-90-307-10

Entry Door Keeper (Striker), Without Dustbin, 7mm (.28 in) Offset, Brass, Nickel Plated

Request a Quote
Specifications
Material Brass
Finish Nickel Plated
Class MA - Swing Door Locks

Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.