MA-02-430-02-200
McCoy Star Entry Door Latch, Portifino Handle, Star Key Lock, Left Hand Out, 22 - 30mm (.88 - 1.19 in) Door Thickness, Satin Chrome
| Min. Outer Panel Thickness (mm) | 22.00 |
|---|---|
| Max Outer Panel Thickness (mm) | 30.00 |
| Operation | Left Hand Out |
| Handle Style | Portifino Handle |
| Latch Mechanism | Standard Springbolt |
| Handle Finish | Satin |
| Class | MA - Swing Door Locks |
Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations