H3-60-401-044
Swinghandle Latch, Large Size - 150 mm (5.9 in), With Padlock Hasp, Use with Linear Actuator or as Single Point Latch, CH 751 Key (2 Keys Included), Non-Sealed, Zinc Alloy, Satin Chrome Plated
| Material | Zinc Alloy |
|---|---|
| Finish | Chrome Plated |
| Color/Appearance | Satin |
| Access Restriction | Pad Lockable |
| Sealed | No |
| Locking Option | CH 751 Key (2 Keys Included) |
| Actuator Type | Cylinder Lock |
| Latching Points | Single or Three - Point |
| Secondary Padlock Hasp | Yes |
| Type | Large - 150 mm (5.9 in) |
| Class | H3 - Swinghandle Cam Latch |
This upgraded modular design offers extreme flexibility in an aesthetically and ergonomically pleasing low-profile package for industry-standard panel preparation requirements. Multiple offset cams, single-point latching, and numerous locking and non-locking options simplify cost-effective configuration.