F6-DHIM-120
Removable Concealed Hinge, Concealed Assembly, Slot 8.5x6.2mm, CSK M5, Steel, Blue Zinc
| Material | Steel |
|---|---|
| Finish | Blue Zinc |
| Series | D series |
| Class | F6 - Concealed Door Removal Hinges |
This series of concealed hinge designs provides durable performance "behind-the-scenes" while maintaining attractive aesthetics on the front of the enclosure. A variety of retractable and removable pin designs round out this line to permit tool-free door removal for easier end user access across a wider range of size and strength requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review