EA-A40-5904

Power Override Port, 9 VDC

Request a Quote
Specifications
Material Nylon / TPV
Color/Appearance Black
Mounting Hole M4 / #8 Thru
Installation Bolt
Voltage 9 VDC
Connector Options Non-sealed Connector
Length 94.00
Class EA - Electronic Accessories

Southco offers a variety of additional electronic components and accessories to simplify cabling and connections between Southco’s Electronic Access Solutions (EAS) and existing security systems and infrastructure. Plug-and-play installation facilitates remote access control and monitoring, which can be used to demonstrate compliance with regulatory requirements.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.