E5-9-735-UU1
Quarter-Turn Cam Latch, Key Locking (without lock core) L-handle, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
Material | Zinc Alloy |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Access Restriction | No Restriction |
Grip Type | Fixed |
Head Style | L-Handle |
Series | 20.1 mm Size |
Actuator Type | Cylinder Lock |
Latching Points | Single or Three - Point |
Class | E5 - Cam Latches |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
Write Your Own Review