D2-537-310-130
DZUS® Quarter-Turn Receptacle, Large Size, Steel Zinc I mmersion Coating
| Material | Steel |
|---|---|
| Finish | Zinc Immersion Coating |
| Color/Appearance | Silver |
| Receptacle Style | Side-Mount |
| Size Series | Size 3.5 |
| Type | Receptacle |
| Class | D2 - DZUS® Rapier Quarter-Turn Fasteners |
This versatile design offers a comprehensive range of low-cost, grip-tolerant solutions for high volume production applications. It provides a detent and positive stop for consistent positioning and vibration-resistant performance. Quick-access/quick-release provides a great alternative to threaded fasteners in frequently accessed installations.