CR-19-30-25

Multipoint Compression Latch, Steel Mounting Hardware, Key Locking, DIN 18354 profile without Lockplug, Counter-clockwise Swing, Zinc Alloy, Black

Request a Quote
Specifications
Class CR - Outdoor Multi-Point Compression Latch

There's no compromise of style, performance, or security with this affordable multi-point latching system designed especially for gasket-sealed outdoor applications. A low-profile handle, installation flexibility, and adjustable fit provide an attractive look and reliable performance for a variety of telecom, electronics, and industrial enclosures.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.