C5-63-412-3
Compression Latch, Tool Locking, 21-31 mm (.83 - 1.22 in) Panel thickness, 45-57 mm (1.77 - 2.25 in) Grip, Zinc Alloy, Chrome Plated, Bright
| Material | Zinc Alloy |
|---|---|
| Finish | Chrome Plated |
| Color/Appearance | Bright |
| Access Restriction | Tool |
| Head Style | Railway Standard |
| Min. Outer Panel Thickness (mm) | 21.00 |
| Max Outer Panel Thickness (mm) | 31.00 |
| Grip - Minimum (mm) | 45.00 |
| Grip - Maximum (mm) | 57.00 |
| Size Series | Standard |
| Packaging | Layer Packed |
| Class | C5 - Sealed Lever Latches |
The patented award-winning design of these sealed lever latches gives application designers a more stylish alternative for achieving compressive sealing and easy grip adjustment. Combines latch and door handle capability, with or without key and tool access for enhanced security