B4-50-303-75
Pull, Large Size, M4 Thread, Aluminum, Silver
| Thread or Hole Type | M4 X 0.7 |
|---|---|
| Installation | Screw Mount |
| Series | 300 Series |
| Pull Style | Three Finger |
| Pull Finish | Silver Powder Coated |
| Class | B4 - Lightweight Handles |
These stylish aluminum handles are equally at home in high-tech computer rack servers or industrial equipment panels. Each size includes built-in ridges and geometry to provide added leverage when handling heavy or irregularly shaped equipment.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review