AC-10-EM-361-11-MK10

Actuator, Single or Multi Point, With Cable Bracket, Rectangular Large Handle, Flush Mount, Standard Key Multiple Key Codes (2 Keys Included), Nylon, Black

Request a Quote
Specifications
Locking Option Standard Key Multiple Key Codes (2 Keys Included)
Mounting Hole M6 Thread
Actuator Type Rectangular Large Handle, Flush Mount
Actuation Style Single or Multi Point, With Cable Bracket

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.