M1-2F - Dual-Side Latches
Versatility blends with practicality and aesthetic design in this push-to-close latch that offers multiple choices of latch engagement and locking capabilities. The built-in latch actuator in the flush-mount housing doubles as a door handle, and the overall assembly requires relatively little space on the interior of the cabinet
![M1-2F - Dual-Side Latches M1-2F - Dual-Side Latches](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/M1-2F-Dual-Side-Latches-968x432.jpg)
This full-featured latch combines everything required for operation – locking, actuation, and door handle – on the flush-mounted face of the unit.
- Push-to-close slides on both sides of the latch permit same model to be used for left side or right side latching
- Rear-mounting bracket keeps all mounting hardware concealed on the back of the door
- Keylocking mechanism automatically indicates locked/unlocked status
- Made from durable, corrosion resistant materials
- Right-, left-, or dual-side latching options all with the same latch
- Maximum working load of 500 N (112 lbs.)
- Flammability Rating: UL94-HB
- Fits panel thickness from 1.2 mm (.047") min. to 3.2 mm (.125") max.
- Total grip is 6.4 mm (.25")
To search for a product certifications by part number, click here:
Product CertificationsPart number search
- Use the filters to find the right part number for your projectPeople often search by: