A1 - Adjustable Series Draw Latches

Accommodate high working loads and a wide degree of field-adjustable grip with these all-metal adjustable draw latches. They are a convenient solution for panel latching requirements where the keeper or latching point is not located adjacent to the latch body, and user adjustment is desirable

A1 - Adjustable Series Draw Latches

Long latching rods with threaded adjustment provide long grip ranges – up to 144 mm (4.50") – and broad margins of span adjustment – up to 33 mm (1.31").

  • Ball-end styles available for use with mating keeper
  • Hook-end style available for use with a stud or a hole in the frame or door instead of a keeper
  • Available in a range of sizes to satisfy load and dimension requirements
  • Low-profile designs provide plenty of grip and leverage in a small space
  • Available with and without thick vinyl cushioning grips on actuator handles
  • Available in steel and stainless steel construction
  • Two keeper styles available for small size (500 Series) latches
  • Small sizes (500 Series) provide maximum working loads up to 1550 N (350 lbs.) depending on latching application
  • Medium sizes (700 Series) provide maximum working loads up to 3110 N (700 lbs.) depending on latching application
  • Large sizes (900 Series) provide maximum working loads up to 4450 N (1000 lbs.) latching application

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing A1 - Adjustable Series Draw Latches

View as Grid List

19 Items

Set Descending Direction
  1. No more items to load
7436dff22e4675da59df56f15f93dd934c49252df6cf773855bf6259d66c96f4 18.189.195.1
please type in at least 2 letters...
Loading...