09/12/17 - Fast Lead Captive Screws

Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.

09/12/17 - Fast Lead Captive Screws

A variety of head styles and receptacle styles makes it easy to adapt the common benefits of quick, sure fastening performance to a number of materials and mounting conditions. Choose from small, medium, and large sizes to suit working load and dimensional requirements.

  • Grip tolerant design accommodates variability in material thickness
  • Loosely mounted captive screw simplifies quicker, easier alignment
  • Fast-pitch threads deliver quicker access, greater pull-up, with less turning effort
  • Variable tightening force is controlled by end user
  • High-strength construction
  • Corrosion-resistant materials
  • Screw finishes include hardened carbon steel with zinc chromate plus sealer, and 300 series stainless steel
  • Retainers include nylon for general use, and stainless steel for outdoor applications
  • A variety of retainer installation tools is available to match the appropriate sizes and styles of fast-lead captive screw retainers
  • Specific hardware components and sizes determine maximum working loads

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing 09/12/17 - Fast Lead Captive Screws

View as Grid List

Items 1 to 397

Set Descending Direction
f18d22aa6673c86035891db30eb7de51f7a3b6ad3c8f05a191938e331b589d54 3.15.237.245
please type in at least 2 letters...
Loading...