07 - Living Hinge Draw Latches

Choose this thin-profile design, featuring the leverage and secure closing of an over-center latching mechanism, for edge-mating panels. Simply snap it shut and flip it open. Slim-line styling presents a clean look with very little protrusion to disrupt the enclosure design or cause accidental snagging of personnel or clothing

07 - Living Hinge Draw Latches

Dual hinge points molded right into the latch body create over-center latching action with one continuous motion. The low-cost injection molded design is available with or without a secondary catch for added security.

  • Flat latch handle conceals all installation hardware
  • Low-profile design is only 7.9 mm (.31") above panel surface
  • One-piece molded design with integrated hinges means no metal hinge pins
  • Quick and easy to install
  • Completely non-corrosive materials
  • Basic latch is available in black or white
  • Basic latch also available in custom colors by special order
  • Secondary catch available in black or red
  • Flammability Rating: UL94-HB

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing 07 - Living Hinge Draw Latches

View as Grid List

4 Items

Set Descending Direction
  1. No more items to load
0167dc7e943f788466aa898f1645ce64e743305afa21ef81a2d37dcb174f7eea 3.14.136.222
please type in at least 2 letters...
Loading...