64-50-400-30

Push-to-Close Latch, Large Size, Non-Locking, Weld Mount, 23.4mm (.92 in) Grip, Steel, Pre-Plated

Request a Quote
Specifications
Material Steel
Finish Pre-plated
Color/Appearance Bright
Access Restriction No Restriction
Installation Weld
Size Series Large Size
Latch Mechanism Sliding Pawl
Class 64 - Paddle Latches

The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.