The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Paddle Actuator, Large Size, Non-Locking, Rivet Mount, 4.9mm (.19 in) dia. Holes, Steel, Pre-Plated
64-40-401-30
Paddle Actuator, Large Size, Non-Locking, Rivet Mount, 4.9mm (.19 in) dia. Holes, Steel, Pre-Plated
Specifications
Mounting Hole
4.9 mm (.19)
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
No stock is available for this product.