62-60-05-2

Compression Latch, Lift & Turn

Request a Quote
Specifications
Min. Outer Panel Thickness (mm) 0.00
Actuator Type Cylinder Lock
Latching Points Single or Three - Point
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation. Dual function - compression latch and door handle - in one assembly. Easy to install and easy to operate. Simply lift the handle to release the compression, and turn it to rotate the pawl out from behind the frame.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.