52-A16-51-4-008
Captive Screw, 4-40 Thread, Press-in, TORX®, Smooth Blue Knob
| Material | Steel |
|---|---|
| Color/Appearance | Blue |
| Knob Style | Smooth |
| Knob Material | Plastic |
| Thread or Hole Type | 4-40 |
| Head Style | TORX® |
| Installation | Press-in |
| Recess Size | T15 TORX® |
| Series | Miniature, Low Profile |
| Min. Outer Panel Thickness (mm) | 0.91 |
| Fastened Screw Projection (mm) | 4.20 |
| Unfastened Screw Projection (mm) | 0.90 |
| Packaging | Bulk Packaged |
| Class | 52 - Miniature Captive Screws |
Captive fastening in tight spaces is no problem with the reduced footprint of these Miniature Series captive screws. Combination tool-head recesses and knurled screw options provide lots of versatility for fastening/unfastening by hand or with tools.