52-11-11-4-014
Captive Screw, 4-40 Thread, Flare-in, Phillips Recess, Knurled Green Knob
| Material | Steel |
|---|---|
| Color/Appearance | Green |
| Knob Style | Knurled |
| Knob Material | Plastic |
| Thread or Hole Type | 4-40 |
| Head Style | Phillips Recess |
| Installation | Flare-in |
| Recess Size | Phillips Recess #2 |
| Series | Miniature |
| Min. Outer Panel Thickness (mm) | 0.80 |
| Fastened Screw Projection (mm) | 5.30 |
| Unfastened Screw Projection (mm) | 0.80 |
| Packaging | Bulk Packaged |
| Samples | Contact Southco |
| Class | 52 - Miniature Captive Screws |
Captive fastening in tight spaces is no problem with the reduced footprint of these Miniature Series captive screws. Combination tool-head recesses and knurled screw options provide lots of versatility for fastening/unfastening by hand or with tools.