52-10-301-24

Captive Screw, 4-40 Thread, Flare-in, Slotted Recess, Smooth Bright Knob

Request a Quote
Specifications
Material Stainless Steel
Color/Appearance Bright
Knob Style Smooth
Thread or Hole Type 4-40
Head Style Slotted Recess
Installation Flare-in
Series Miniature
Min. Outer Panel Thickness (mm) 0.80
Fastened Screw Projection (mm) 4.60
Packaging Bulk Packaged
Samples Samples Available
Class 52 - Miniature Captive Screws

Captive fastening in tight spaces is no problem with the reduced footprint of these Miniature Series captive screws. Combination tool-head recesses and knurled screw options provide lots of versatility for fastening/unfastening by hand or with tools.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.