The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Magnetic Latch Striker, Adhesive Mount
02-16-201-11
Magnetic Latch Striker, Adhesive Mount
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Installation
Adhesive Mount
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
6787
2024-04-25
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
350
2024-04-25
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
251
2024-04-25
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
66
2024-04-26
salesmidwest@allegiscorp.com
1-866-378-7550
M.W. Fasteners
Montreal QC Canada
48
2024-04-01
mw@mwfasteners.com
1.514.955.7781
All-West Components & Fasteners
AUBURN WA USA
30
2024-04-26
southco@all-west.com
1.206.762.1875
Dean Lewis Associates
Hayward CA
27
2024-04-16
sales@deanlewisassociates.com
510-785-9650
Marek Industrial, a.s.
Brno CZ
9
2024-04-05
info@marek.eu
+420 541 420 811
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
4
2024-04-22
info@biotek.hu
+36-1-434-29-00
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3
2024-04-25
info@zinorm.de
+49 (0) 4102 677 12 0
Zygology Ltd
Oxford UK
2
2024-04-23
sales@zygology.com
+44 (0)1844 266020