The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flush Pull, 4.8 - 6.3 mm (.190 - .250 in) Door thickness, Screw Mount, UL94-HB, ABS Plastic, Black
P1-30-107-11
Flush Pull, 4.8 - 6.3 mm (.190 - .250 in) Door thickness, Screw Mount, UL94-HB, ABS Plastic, Black
Specifications
Material
ABS Plastic
Color/Appearance
Black
Installation
Screw Mount
Compliance Specification
UL FTTA2 / FTTA8 Type 1
UL List
UL94-HB
Class
P1 - Flush Pull
Durable and stylish recessed pull provides a convenient grip to dress up any heavier door or drawer application. Two-piece recessed cup design sandwiches the door panel to provide ample space for a full-handed, two-knuckle-deep grip, with minimal protrusion from front of panel Shop.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
768
2025-12-08
info@hardwarespecialty.com
1.508.481.8622
Allegis Corporation
Minneapolis MN USA / ON CANADA
344
2025-12-05
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
277
2025-12-12
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
30
2025-12-12
Sales@ecph.com
1.800.442.3274
TCH Sales Incorporated
Toronto ON Canada
21
2025-12-15
info@tchweb.com
1.416.299.0089
Aero Materiel AB
Jonkoping, Sweden
20
2025-12-02
order@aeromateriel.com
+46.36.34.44.40
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
16
2025-12-15
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
13
2025-12-02
info@marek.eu
+420 541 420 811
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
4
2025-12-09
info@global-dtech.com
+34 91 661 20 79