R4-EM-836-340
Electronic Rotary Push-to-Close Latch, Auto Relock, 12 volts, With Latch Status Microswitch and Door Sensor Microswitch, Non-sealed Connector, Thru Hole, Plastic and Steel Housing
Material | ABS Plastic, Glass Filled Nylon, Stainless Steel, Steel |
---|---|
Thread or Hole Type | Thru Hole |
Trigger Style | Side Trigger |
Actuator Type | Cylinder Lock |
Housing Configuration | Extended |
Voltage | 12 V |
Connector Options | Non-sealed Connector |
Re-Lock Type | Auto |
Microswitch | Door and Latch Status Switch |
Class | R4-EM - Electronic Rotary Latches |
Easy to install and maintain, the 1 & 2 Series R4-EM delivers the convenience of electronic access control with the security of a proven, robust, all-metal rotary latch design in a compact, integrated package. Easy push-to-close operation and electronic actuation simplify access across a wide variety of applications. An optional microswitch provides feedback on latch status, and a delayed re-lock version keeps a door unlocked for manual opening/closing cycles
Write Your Own Review