MA - Swing Door Locks
Quality and style are the essence of the McCoy Series of entry door locks. They provide a solid feel for actuation and offer a variety of finishes in 100% marine-grade corrosion-resistant materials to present a premium quality look for stylish swinging door installations
![MA - Swing Door Locks MA - Swing Door Locks](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/MA-Swing-Door-Locks-968x432.jpg)
Durable lock mechanisms offer a variety of features for performance and aesthetics in upscale applications. They eliminate visible mounting hardware on the front or back of the door for a more elegant presentation.
- McCoy double-spring design (one for pawl, one for handle) provides low closing forces, a solid feel on actuation, and keeps door handles level, even when using heavier handles
- Optional Star Lock design includes a three-axis star key and six-pin tumbler lock for increased security; hooked deadbolt design prevents door from being lifted off
- Integrated keyhole shutter protects against water or dirt intrusion
- McCoy family is integrated within "One Look-One Lock" design to share the same aesthetics and key code compatibility with other complementary hardware
- Locks, handles, and trim are available in dozens of styles with finish options to match the aesthetics of any application
- McCoy locksets can be teamed with award-winning Olivari handles to provide the look and feel that set your design apart
- Available to fit a range of door thicknesses
- Available in a variety of long-lasting finish combinations – chrome, satin chrome, brass, diamond brass
- Non-locking version includes optional privacy knob with an emergency override
- Round and square escutcheon options available to match other hardware designs
Part number search
- Use the filters to find the right part number for your projectPeople often search by: