The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Removable Hinge, Concealed Assembly
F6-22-S1-3W1
Removable Hinge, Concealed Assembly
Specifications
Material
Stainless Steel
Strength Rating
4.00
Class
F6 - Retractable Door Removal Hinges
Offering a variety of retractable and removable pin designs, F6 hinges permit tool-free door removal for easier end-user access across a wide range of size and strength requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
306
2024-05-20
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
297
2024-05-23
info@biscoind.com
1.800.323.1232
HI-TECH FASTENERS
FREDERICK MD USA
32
2024-05-20
sales@htfinc.com
1.800.466.1940
Handy FIX
Warsaw Poland
18
2024-05-07
info@handy-fix.com.pl
0048221277890
Parsons Aerocessories Limited
Stoney Creek ON CANADA
12
2024-04-26
sales@parsonsaero.com
1.905.664.6203
Dean Lewis Associates
Hayward CA
12
2024-05-09
sales@deanlewisassociates.com
510-785-9650
GFCFI-Gulf Falcon Company For Industry
Riyadh KSA
10
2024-05-03
info@gfcfi.com
+966.54.174.1333
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
7
2024-05-20
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB CANADA
3
2024-05-10
info@steeves.ca
1.204.474.1239
Nappco Fastener Company
San Antonio, TX USA
2
2024-05-01
southcos@nappco.com
1.800.580.2521
CASH COMPONENTES
Sao Paulo SP Brasil
2
2024-04-25
info@cash.com.br
55.11.3974.8312
Chengdu Chilli
Chengdu, Sichuan Province, China
2
2024-05-20
info@chilli.com.cn
86.028.85144919