EM-05-11-001
Miniature Electronic Slide Bolt, Front Mount, Without Microswitch, With Mechanical Override, Plastic, Black
| Material | Plastic |
|---|---|
| Color/Appearance | Black |
| Electronic Locking | No |
| Mounting Style | Front Mount |
| Mechanical Override | Yes |
| Microswitch | No Switch |
| Class | EM-05 - Electronic Slide Bolts |
Southco’s EM-05 Electronic Slide Bolt series delivers enhanced access control to applications that require concealed, controlled and secure access. The EM-05 Electronic Slide Bolt series provides the convenience of electronic access and push-to-close operation in a single unit. Its versatility, ease of installation and space saving design enable an easy transition from mechanical to electronic physical access