E5-6610

Quarter-Turn Cam Latch Cam, 36.7mm (1.44 in) Grip, Zinc Alloy, Chrome Plated

Request a Quote
Specifications
Material Zinc Alloy
Finish Chrome Plated
Color/Appearance Silver
Grip Type Fixed
Grip - Minimum (mm) 36.70
Grip - Maximum (mm) 38.70
Accessory Type Cams
Class E5 - Cam Latches

These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle

Write Your Own Review
You're reviewing:Quarter-Turn Cam Latch Cam, 36.7mm (1.44 in) Grip, Zinc Alloy, Chrome Plated

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.