The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
E5-6011
Quarter-Turn Cam Latch Cam, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Silver
Grip Type
Fixed
Accessory Type
Cams
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
1036
2025-12-11
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
528
2025-12-12
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
476
2025-12-12
Sales@ecph.com
1.800.442.3274
TCH Sales Incorporated
Toronto ON Canada
271
2025-12-14
info@tchweb.com
1.416.299.0089
Handy FIX
Warsaw Poland
88
2025-11-18
info@handy-fix.com.pl
0048221277890
Aero Materiel AB
Jonkoping, Sweden
72
2025-12-02
order@aeromateriel.com
+46.36.34.44.40
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
47
2025-12-08
sales@aerospacesw.com
623.582.2779
Marek Industrial, a.s.
Brno CZ
44
2025-12-02
info@marek.eu
+420 541 420 811
Parsons Aerocessories Limited
Stoney Creek ON CANADA
32
2025-11-27
sales@parsonsaero.com
1.905.664.6203
Chengdu Chilli
Chengdu, Sichuan Province, China
9
2025-12-05
info@chilli.com.cn
86.028.85144919
AIS INDUSTRIAL COMPONENTS
HK
5
2025-12-04
czxia@hkais.com
86.0755.83747600