E3-129-150
VISE ACTION® Compression Latch, Large Size, Slotted Recess, Stainless Steel, Passivated, 50 mm (1.97 in) Grip
Material | Stainless Steel |
---|---|
Finish | Passivated |
Access Restriction | Tool |
Grip Type | Fixed |
Mounting Style | Single Hole Mount |
Head Style | Slotted Recess |
Series | Standard |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 18.00 |
Grip - Minimum (mm) | 50.00 |
Grip - Maximum (mm) | 52.00 |
Cam Attached | Yes |
Rotation | Type A - Turn Clockwise to Latch |
Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
Class | E3 - VISE ACTION® Compression Latches |
Size | 19.1mm |
Southco’s VISE ACTION® Compression latches provide mechanical advantage, ensuring tight, robust vibration resistant door closure to seal out water and dust in the most strenuous applications. The smooth operation of the VISE ACTION® design aligns the cam behind the frame, then draws it straight up tight to prevent scraping against the frame, with a single continuous half-turn motion. Its compression action provides consistent 6.4 mm (.25”) pull-up for environmental sealing in gasketed applications, and helps reduce or eliminate noise and rattles caused by vibration. Over-center latching resists accidental opening due to shock or vibration.
Write Your Own Review