The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, Size 6, Weld-on, Steel, Zinc Immersion Coating
D8-336-500-121
DZUS® Quarter-Turn Receptacle, Size 6, Weld-on, Steel, Zinc Immersion Coating
Specifications
Material
Steel
Finish
Zinc Immersion Coating
Receptacle Style
Weld-on
Size Series
Size 6
Type
Receptacle
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Marek Industrial, a.s.
Brno CZ
367
2024-08-05
info@marek.eu
+420 541 420 811
DB Roberts Co.
Wilmington MA USA
211
2024-08-23
sales@dbroberts.com
1.800.773.5388
Aero Materiel AB
Jonkoping, Sweden
100
2024-08-13
order@aeromateriel.com
+46.36.34.44.40