D4-X414-285ZCTNA

DZUS® Quarter-Turn Receptacle, Size 4

Request a Quote
Specifications
Receptacle Type Weld Plate
Size Series Size 4
Class D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code 72,794.00
DFCI Number 1224-414-285-Z3CT

Write Your Own Review
You're reviewing:DZUS® Quarter-Turn Receptacle, Size 4

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.