D4-AJW3-40

DZUS® Quarter-Turn Stud, Size 3, Wing, Steel Zinc Plate, Bright chromate

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Head Style Wing
Size Series Size 3
Stud Length (L) 10.16
Length 10.16
Type Stud
Class D4 - DZUS® Standard-Line Quarter-Turn Fasteners

Write Your Own Review
You're reviewing:DZUS® Quarter-Turn Stud, Size 3, Wing, Steel Zinc Plate, Bright chromate

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.