The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
C5-21-35
Compression Latch, Sealed Lever Latch, Key Locking, Locking without dust shutter, 1-11mm Panel, 29-45mm Grip, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Key Locking
Head Style
Locking without Dust Shutter
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
11.00
Grip - Minimum (mm)
29.00
Grip - Maximum (mm)
45.00
Size Series
Standard
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
C5 - Sealed Lever Latches
The patented award-winning design of these sealed lever latches gives application designers a more stylish alternative for achieving compressive sealing and easy grip adjustment. Combines latch and door handle capability, with or without key and tool access for enhanced security
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
411
2026-03-28
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
174
2026-03-27
salesmidwest@allegiscorp.com
1-866-378-7550
AIS INDUSTRIAL COMPONENTS
HK
89
2026-04-02
czxia@hkais.com
86.0755.83747600
Clancey Company
Overland Park KS USA
75
2026-04-01
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
65
2026-04-02
info@biscoind.com
1.800.323.1232
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
33
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
32
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
17
2026-03-23
info@global-dtech.com
+34 91 661 20 79
Praestmark A/S
Vedbaek / Denmark
15
2026-03-16
Sales@praestmark.dk
0045 38884400
Zygology Ltd
Oxford UK
5
2026-03-23
sales@zygology.com
+44 (0)1844 266020
TCH Sales Incorporated
Toronto ON Canada
3
2026-03-13
info@tchweb.com
1.416.299.0089
Appian Fasteners
Belfast Northern Ireland UK
1
2026-04-02
sales@appianfasteners.com
+44 (0) 2890 301 979
Steeves Agencies Inc
Winnipeg MB CANADA
1
2026-03-25
sales@steeves.ca
204.474.1239