CN-68-2-7
ATCA Module
Material | Zinc Alloy |
---|---|
Finish | Nickel Plated |
Style | A1 Backplane, Dual Pin |
Class | CN - Keying and Receptacle Alignment Modules |
These robust modules satisfy requirements of the AdvancedTCA® Base Specification for telecom applications – including the drop test – without additional support components. And multiple keying configurations provide any plug-in circuit board application with the ability to limit connections to only appropriately keyed boards.
Write Your Own Review