The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Receptacle, Medium Size, Press-in, Steel Zinc Plate, Bright chromate
82-35-315-55
DZUS® Lion Quarter-Turn Receptacle, Medium Size, Press-in, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Installation
Press-in
Receptacle Style
Self Clinching
Size Series
Medium Size 82
Type
Receptacle
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
9888
2024-05-14
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
2327
2024-05-14
info@biscoind.com
1.800.323.1232
HI-TECH FASTENERS
FREDERICK MD USA
2135
2024-05-14
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
653
2024-05-14
info@zinorm.de
+49 (0) 4102 677 12 0
Clancey Company
Overland Park KS USA
500
2024-05-13
info@clancey.com
1.800.747.7405
Nappco Fastener Company
Houston, TX USA
390
2024-05-01
southcoh@nappco.com
1.800.580.2521
Hardware Specialty Co
Marlboro MA USA
256
2024-05-13
info@hardwarespecialty.com
1.508.481.8622
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
100
2024-04-16
info@global-dtech.com
+34 91 661 20 79
Lantec Resources Inc
Manila Philippines
88
2024-05-14
charlie@lantecresources.com
632.8842.96.94
Zygology Ltd
Oxford UK
77
2024-04-23
sales@zygology.com
+44 (0)1844 266020
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
62
2024-05-13
sales@aerospacesw.com
623.582.2779
Marek Industrial, a.s.
Brno CZ
50
2024-04-30
info@marek.eu
+420 541 420 811
Monroe Above Board Electronics
Garland TX USA
23
2024-04-26
abesales@askmonroe.com
1.800.453.1692
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
18
2024-05-14
Sales@ecph.com
1.800.442.3274