The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Large Size, Locking, 11.9mm (.47 in) Grip, Stainless Steel, Brushed Finish
64-10-302-50
Push-to-Close Latch, Large Size, Locking, 11.9mm (.47 in) Grip, Stainless Steel, Brushed Finish
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Brushed
Access Restriction
Key Locking
Installation
Bracket and Nut
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
9.50
Grip - Minimum (mm)
11.00
Grip - Maximum (mm)
11.90
Size Series
Large Size
Latch Mechanism
Sliding Pawl
Class
64 - Paddle Latches
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
92
2024-06-14
sales@htfinc.com
1.800.466.1940
Marek Industrial, a.s.
Brno CZ
47
2024-06-06
info@marek.eu
+420 541 420 811
TCH Sales Incorporated
Toronto ON Canada
44
2024-06-14
info@tchweb.com
1.416.299.0089
All-West Components & Fasteners
AUBURN WA USA
32
2024-05-31
southco@all-west.com
1.206.762.1875
Bisco Industries
Glendale Heights IL USA
27
2024-06-14
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
9
2024-06-11
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
5
2024-06-14
info@zinorm.de
+49 (0) 4102 677 12 0