4C-SM-3411-N000-R

Captive Screw, M3 X 0.5, Surface Mount Technology, TORX®/Slot Combination, Smooth Black Knob

Request a Quote
Specifications
Material Steel
Color/Appearance Black
Knob Style Smooth
Knob Material Plastic
Thread or Hole Type M3 X 0.5
Head Style TORX®/Slot Combination
Installation Surface Mount Technology
Recess Size T10 TORX®/Slot Combination
Series Prism
Min. Outer Panel Thickness (mm) 1.60
Fastened Screw Projection (mm) 3.70
Unfastened Screw Projection (mm) 1.50
Packaging Reel Package
Class 47/4C - Captive Screws

Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.

Write Your Own Review
You're reviewing:Captive Screw, M3 X 0.5, Surface Mount Technology, TORX®/Slot Combination, Smooth Black Knob

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.